Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Geïntegreerde controller - geleidecilinder - EQYG#H

Guided push e-Actuator. Just easy. Extra support.

  • Connect it, start it up and control it easily – Electric actuator and controller, all in one. Complete setup in just three steps. Easy on/off operation.
  • Battery-less absolute encoder – Restart from the last position. High performance.
  • Lower your CO2 emissions – Motor optimisation with reduced heat generation and power consumption.
  • Reduce maintenance while improving performance – M12 connectors. Only three cables needed.

En veel meer

  • Bouwgrootte: 16, 25 en 32
  • Slaglengte: 30 tot 300mm
  • Beschikbare encoder: absoluut zonder batterij
  • Stappenmotor
  • Werkbelasting: tot 100kg.

Configureer uw product

 
Grootte
Lagertype
Montagepositie motor
Motortype
Spoed
Slaglengte
Motoroptie
Controller Position
Parallel Input