Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

HRS090, Large Capacity Compact Chiller, 200/400 VAC

  • Cooling capacities: 9kw (air cooled), 10.5kW (water cooled)
  • Temperature range setting: 5 to 35°C
  • Temperature stability: ±0.5°C
  • Power supply requirements: 3-phase 200VAC; 50Hz; 200~230VAC 60Hz; 380~415VAC 50/60Hz; 460~480VAC 60Hz
  • Refrigerant: R410A HFC
  • Circulating fluid: tap or deionized water or 15% ethylene glycol solution

Configureer uw product

 
Cooling Method
Pipe Thread
Power Supply
Option