Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

PF3WR, Digital Flow Sensor Manifold, IO-Link, Remote Return, 0.5-40 Lpm

  • Flow ranges (lpm): 0.5-4, 2-16, 5-40
  • Port sizes (Rc, NPT, G): 3/8, 1/2, 3/4 (flow range dependent)
  • Temperature rating: 0-90°C
  • Output options: PNP/NPN, 1-5V, 4-20mA
  • Accuracy: ±3% F.S. (display, analog out); ±5% F.S. (temperature sensor)
  • Repeatability: ±2% F.S.

Configureer uw product

 
Stations
Piping
Thread Type
Flow Switch Type
Rated Flow Range
Return Unit Components
Return Port Size
Flow Switch Output Specifications
Lead Wire
Flow Switch Unit Specifications