Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

SY7000, Plug-in Sub-plate

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

Configureer uw product

 
Series
Actuation
Mounting/Porting
Seal
Pilot Specification
Pilot Valve
Coil Specification
Voltage
Light/Surge Suppressor/Common Specification
Manual Override
A,B Port Size
A,B Port Thread Type
Mounting Option
Wiring Specification
Port Location
Sub-plate Thread
NA