In order to recover your password, please introduce your e-shop user and e-mail address in the boxes below and follow the instructions
Please enter the E-Mail address that belongs to your Online Catalogue account. You will recieve a new initial password to the mail address of your account.
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
<ul><li>High-precision and high-rigidity with a double axis linear guide construction, which allows the support of eccentric loads and reduces deflection.</li><li>Compactness with low profile and low centre of gravity:Workpiece does not interfere with the motor, as table height is larger than motor height.</li><li>Belt drive LEJB </li><li>Max. work load: 20 kg (horizontal)</li><li>Max. stroke: 3000 mm</li><li>Max. speed: 3000 mm/s</li></ul>
Standard Stocked Items
Free Configuration
LEJB, Electric Actuator/High Rigidity Slider Type Belt Drive
High-precision and high-rigidity with a double axis linear guide construction, which allows the support of eccentric loads and reduces deflection.
Compactness with low profile and low centre of gravity:Workpiece does not interfere with the motor, as table height is larger than motor height.
Belt drive LEJB
Max. work load: 20 kg (horizontal)
Max. stroke: 3000 mm
Max. speed: 3000 mm/s
This picture might not correspond with your chosen configuration.Click on the 3D preview icon below to view your exact product selection.