Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

AFD20-D to AFD40-D, Micro Mist Separator

  • ISO 8573-1:2010 compliant
  • Nominal filtration rating 0.01 µm
  • Maximum flow rate up to 600 l/min (ANR, 0.7MPa).

Configure your product

 
Body Size
Thread
Port Size
Mounting
Float type auto drain
Bowl type
Drain Port
Indicator
Flow Direction
Drain Cock w/Barb Fitting
Pressure Unit