Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

LEP

LEP
As the trend to use smaller workpieces in manufacturing continues to grow, we are pleased to announce the introduction of our Series LEP Miniature Electric Actuator. Small enough to fit in the palm of a hand, the miniature rod LEPY and miniature slide table LEPS come with selectable high pushing force and/or compact & lightweight motor type options. Both products offer an ideal space saving solution by placing the motor in the axial direction and, therefore, reducing the width to 20.5mm and 21mm respectively. Extremely versatile and user friendly, the LEP series can be adapted for any application with up to 64 positioning points and positioning repeatability of ±0.05mm as standard. Thanks to a manual override screw, they are easy to control as adjustments are possible with the power OFF, resulting in labour savings.

Categorias

Sem resultados que correspondam às caracteristicas da busca.