Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Stainless Steel Cylinder - CG5-S & CJ5-S

Spotless performance

  • Use it in food, beverage and medical equipment – Non-toxic additives
  • Prevent water from entering the cylinder – Special scraper
  • Extend the life of the product – The cylinder can be disassembled to replace seals.

e muito mais

  • Bore sizes (mm): 10 ~ 100
  • Strokes up to 1500 mm
  • Two types of seal material, NBR or FKM, can be selected to accommodate the application
  • Available variations for non-standard environments: ATEX, Food industry
  • 5 different types of mounting.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Mounting
Style
Bore Size
Thread
Seal Material
Stroke
  []
Auto Switch
Lead Wire or Pre-wired Connector
Number