Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

C(D)L1, Lock-up Cylinder, Double Acting, Single Rod

The CL1 series lock-up cylinder is a self-locking style that contains a ring that is tilted by a spring force, which is further tilted by the load that is applied to the cylinder, thus locking the piston rod. This cylinder is suitable for intermediate stops, emergency stops, or for drop prevention.

Configure your product

 
Magnet
Mounting
Style
Bore Size
Thread Type
Stroke
  []
Locking Direction
Option
Auto Switch
Lead Wire or Prewired Connector
Number