Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

C(D)QS, Compact Cylinder, Single Acting, Single Rod

  • Spring extend or spring return
  • Bore sizes in mm: 12, 16, 20, 25
  • Strokes: 5mm & 10mm
  • Mounts: through hole, both ends tapped, foot, front or rear flanges
  • Variety of switches and a variety of lead wire lengths

Configure your product

    Reset to default part number
Magnet
Mounting
Bore Size
Stroke
Action
Option
Auto Switch
Lead Wire or Prewired Connector
Number