Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-Z80-900, Reed Switch, Direct Mounting, Grommet

  • Compatible with battery manufacturing
  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 100VAC/48V DC (4 to 8V DC).
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: MGQ, MVGQ, MGP, CXS, RSH, MY1B, MY1M, MY1C, CY1R, MY1H, ML2B, MGF, CY1H.

Configure your product

 
Model
Lead Wire Length