Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

FQ101*, Quick Change Filter

  • Nominal filtration rating: 0.2 to 105 μm.
  • Operating pressure: Max. 1.0 MPa.
  • Fluid temperature: Max. 80 °C.
  • Port size: 1/2 to 1.

Configure your product

 
Element Size
Housing O-Ring Material
Port Size
Element
Option
Made to Order