Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

LEY

LEY
By effectively filling the technology gap between complex conventional electric actuators and standard air operated cylinders, our new range of easy setting electric actuators (Series LE*) now brings simplicity of installation and operation to the recognized performance benefits associated with electric actuation.There are four different products in the current LE* Series, three linear actuator models LEY (rod type), LES (slide table type) and LEF (slider type) plus a comprehensive range of electric grippers (LEH). All share common performance features such as a locking mechanism for drop prevention and all the models can be delivered with pre-set controller parameters so only the required speed and positioning needs to be completed using our pc based "easy setting" software, or a dedicated teaching box via the LEC controller that is supplied with each LE* model.Unofficially we like to call this our "programming made simple approach" to electric actuation which brings dramatically reduced programming time and faster LE electric actuator operation – literally within minutes of opening the box.

Categorias

Sem resultados que correspondam às caracteristicas da busca.