Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

MK-Z Rotary Clamp Cylinder, Standard w/Auto Switch Mounting Grooves

  • Length has been reduced in comparison to MK2 and is similar in length to MK.
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
  • Compact auto switch D-M9 can be mounted on 4 sides.
  • Magnetic field resistant auto switch can be used.
  • 2 types of cylinder mounting are available with one body.

Configure your product

 
Mounting
Bore Size
Port Thread
Clamp Stroke
Rotary Direction
Body Option
Auto Switch
Lead Wire or Pre-wired Connector
Number
Made to Order