Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Pilot Valve Enclosure – JSXFM

  • Accommodation of up to 8 stations (valves)
  • IP66, NEMA4 degree of protection
  • Max. operation pressure differential (MPa): 0.9
  • Ambient temperature (°C): -20 to 60
  • Optional: lid catch mechanism.

Configure your product

 
Number of Enclosure Stations
Number of Mounted Valves
Rated voltage
Thread Type
Option