Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Pre-wired Connector

SMC's pre-wired connector auto switches are available in 3 or 4 pin 8mm style, or 4 pin 12mm style. 3 standard wire lengths are also available: 0.5m (S), 1.0m (M) and 3.0m (L). With the use of the pre-wired connector switch, the need for minimum order quantities for "special" auto switches with connectors is eliminated, and wiring with the use of standard connectors is simplified.

Categorias

Sem resultados que correspondam às caracteristicas da busca.