Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Speed Controllers, One-touch Fitting, Simple Handle, Low Speed, Universal - AS*3*1FM

  • Port Size: M5, 10-32 UNF, 1/8, 1/4
  • Applicable Tubing O.D.: Ø 3.2 to Ø 10 mm and Ø 1/8" to Ø 3/8"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Size
Type
Control Type
Port Size and Tube Size
Option
Made to Order
Lock Nut