Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

VGA342, 3 Port Air Operated Valve

  • Port size: 1/2, 3/4, 1
  • Applicable thread type: Rc, G, NPT, NPTF
  • Type of actuation: Normally open/Normally closed (Changeable)
  • Operating pressure range: 0.2 to 0.9 MPa
  • Impact/Vibration resistance: 150/50 m/s²

Configure your product

 
External pilot
Port Size
Thread Type
Passage