Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Pressure Relief 3 Port Valve with Locking Holes - VHS-D

Making maintenance an easy operation

  • Reduce air supply and exhaust time - Up to a maximum flow rate of 14098 l/min for one-inch size
  • Save energy - Zero air bleeding while switching the handle
  • Prevent inadvertent air supply - With locking holes to be padlock-secured in the OFF position.

e muito mais

  • Modular design with uniform body style to FRL units
  • Flow rate up to 14098 l/min
  • Energy saving: zero air bleeding during switching the handle
  • OSHA standard compliant (US standard)
  • Available variations for non-standard environments: Food Manufacturing Industry, secondary batteries manufacturing
  • With built-in silencer for EXH port as an option.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection