Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

VV72, Manifold Base for VQ7-8 Series

  • 5 port solenoid valve conforming to ISO Standard 5599-1
  • Interface conforming to size 1 (VQ7-6) & size 2 (VQ7-8)
  • Space saving profile and lightweight with high flow capacity (up to 3140.8 l/min)
  • Outstanding high-speed response (VQ7-6: 12 msec or less)
  • Long service life: 100 million cycles (metal seal)
  • Availability: rubber/metal seal; several manifold variations; non plug-in compatible sub-plate type
  • IP65 compliant.

Configure your product

 
Stations
AB Port
Control
PR Port
Silencer
Voltage
CE Approval