Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Speed Controllers, Air Saving, With Push-lock, Simplified Set-up, With Rapid Supply and Exhaust Function - AS-Q

  • For maximum reduction of air consumption, this product should be used together with the AS-R series
  • Port Size: 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 6 to Ø 12 mm and Ø 1/4" to Ø 1/2"
  • Operating Pressure Range: 0.3 to 0.7 MPa.

Configure your product

 
Body Size
Thread Type
Port Size
Applicable Tubing O.D.