Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Multistage ejector - ZL1/3/6

A light efficient push to your suction

  • Perform the suction with a very light solution – The ideal solution for robots´ moving parts
  • Introduce efficiency in your vacuum applications – High suction flow with 3 stage diffuser construction
  • Smartly automate your monitoring process – IO-Link for online parameterization and extraction of numeric data.
  • Minimise your air consumption – Energy saving function is available

e muito mais

  • Energy-saving, large flow rate, 3-stage diffuser construction ejector
  • Energy saving function selectable, with reduction of up to 90%
  • Suction flow rate up to 600 l/min, increased by 250% compared to one-stage ejectors
  • Supply valve/release valve combinations
  • Available variations for non-standard environments: Food Manufacturing Industry
  • All-in-one design with integrated components to make it compact and lightweight.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Max. Suction Flow Rate
Supply Pressure
Vacuum (2/V) Port Size/Supply (1/P) Port Tubing O.D
Exhaust Method
Supply Valve/Release Valve Combination
Rated voltage
Electrical Entry
Light/Surge Voltage Supprressor
Manual Override
Vacuum Pressure Sensor
Output
Unit
Lead wire
Option