Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

High-Precision Digital Vacuum Switch - ZSE20(F)

More & Quicker information at your disposal

  • Get more information at a glance – 2 specified items can be displayed simultaneously
  • Achieve time savings with its easy setting – 3 setting modes available
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs.

e muito mais

  • High-Precision Digital Vacuum Switches
  • 3-Screen, 3-Colour Display
  • Applicable fluid: air, non-corrosive gas, non-flammable gas, or general fluids
  • M12 connector available
  • Pressure ranges: from -100 to 100 kPa
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Repeatability: ±0.2 % F.S.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Rated pressure range
Output Specifications
Unit Specification
Piping Specification
Lead Wire
Bracket
Operation Manual