Product selection
×

Go to details
Part number

My account

×

Product catalogue

HRLE, Compact Dual/Basic Thermo-Chiller For Lasers

One instead of two, now for outdoors

  • Ease your cooling - 2 fluid channels can be controlled by one single thermo-chiller thus having smaller footprint & wiring
  • Expand your range of applications - Water cooling options available, usable in secondary battery manufacturing
  • Use it outdoors - Water splash-resistant, IPX4 compliant
  • Cut your costs - Reduced power consumption, only one refrigerator, fan and pump. No heater needed.

And much more

  • Dual Channel Refrigerated Thermo-chiller. Air-cooled & water-cooled
  • Cooling capacity:
    • Air-cooled: CH1: 8 kW; CH2 1.5 kW
    • Water-cooled: CH1: 9.5 kW; CH2: 1.5 kW
    • HRLE050: CH1+CH2 4.8 kW
  • Temperature stability: CH1: ±0.1 ºC; CH2: ±0.5 ºC
  • Set temperature range: CH1:15 to 25 ºC; CH2:20 to 40 ºC.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection