Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Flow Sensor – PFMV5

  • Flow sensor for the suction verification of small workpieces
  • Applicable fluid: Dry air, N2
  • Outputs: analogue voltage (1 to 5 V)
  • Rated flow ranges: from -3 to 3 l/min
  • IP40
  • Repeatability: ±2 F.S
  • M5 female thread port
  • Current consumption: 16 mA or less
  • Response time: 5 ms or less (90% response).

Configure your product

 
Measurement Flow Range
Instruction Manual
Mounting
X502