Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Problems meeting your suction flow requirements? Discover SMC’s lightweight and highly efficient multistage ejector

Problems meeting your suction flow requirements? Discover SMC’s lightweight and highly efficient multistage ejector

SMC Corporation, global leader in industrial automation, introduces an improved version of the ZL1/ZL3/ZL6 series, a renewed multistage ejector range designed to meet the increasing demand for weight reduction in robotics applications, as well as offering IO-Link communication. This product from SMC’s vacuum range offers enhanced suction flow capabilities for workpieces with high levels of leakage while ensuring energy efficiency.

Compact Design, Powerful Performance

The ZL1/ZL3/ZL6 series features a three-stage diffuser construction, providing a remarkable 250% increase in suction flow rate compared to single-stage models. Additionally, the ZL3 and ZL6 models offer a maximum suction flow rate of up to 300 and 600 l/min, respectively, catering to various industrial requirements.

Designed to handle workpieces with porous or uneven surfaces, such as cardboard or wooden materials prevalent in the packaging industry, the new multistage ejector from SMC offers unparalleled performance and reliability.

Enhanced Efficiency and Reduced Maintenance

Despite its powerful suction capabilities, the ZL series boasts a lightweight and compact design, reducing the load burden on moving parts of industrial robots. Integration of components such as the three-stage diffuser, vacuum pressure sensor, supply and release valves, filter, and silencer within one unit streamlines machine downsizing and maintenance procedures.

Tools are no longer required for replacing the silencer and air filter in the ZL1 model, reducing maintenance time and inspection efforts. Additionally, the ZL3 and ZL6 models facilitate branch piping with the option of selecting the double port, resulting in further labor savings during installation.

The new ZL series empowers SMC’s customers to manipulate seamlessly with big load workpieces, maintaining their competitive edge in quality, cost, and efficiency.

Energy-Saving Features

The ZL1 model achieves a remarkable 10% reduction in air consumption without compromising suction capacity, with a peak vacuum pressure supply of only 0.33 MPa, consuming a mere 57 l/min. The ZL3 and ZL6 models offer the option of a pressure switch with an energy-saving function, reducing air consumption by up to 90% by cutting off supply air when the desired vacuum is reached

IO-Link Compatibility

The ZL3/ZL6 series is equipped with IO-Link compatibility, enabling seamless integration with modern industrial automation systems. This feature enhances data visibility, remote monitoring, and configuration flexibility, providing users with enhanced control and optimisation capabilities.

Protection rating

To further support demanding industrial environments, the updated series now incorporates a robust M12 connector with an IP65 protection rating. This ensures reliable performance even in applications exposed to dust, moisture, or frequent cleaning, enhancing long‑term durability and connection stability.

Discover more on SMC´s ZL3/ZL6 in our digital catalogue.

 

1.06.2024 г.