Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Water Resistant 2 Colour Indication Style Solid State Switch, Direct Mounting, Grommet – D-M7BA

No fear of splashing liquids

  • Use it in processing, cutting or washing machines – Resistant to water and coolant
  • Reduce your stocks – Direct mounting; no additional brackets required
  • Make wiring simple – Pre-wired connector available.

И още много

  • Electrical entry: Grommet
  • Application Load: 24 VDC Relay/PLC
  • Power voltage: 24 VDC (10 to 28 VDC)
  • Load current: 2.5 to 40mA.

Кофигурация на продукт

 
Дължина на свързващия кабел