Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Deceleration Controller – DAS

Smooth motion

  • Reduce the impact of the stroke end – Dual-speed control of the cylinders
  • Save space – Up to 76 % reduction of the required space compared to a system of valves, fittings and speed controllers
  • Use it in your difficult-to-access applications – Easy installation between the valve and the cylinder
  • Adjust it easily – Flow rate controlled by two push-lock knobs with indicator.

И още много

  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
  • Operating Pressure Range: 0.2 to 0.7 MPa.