Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Bacteria Removal Filter – HF2-BFD

Purify your air of bacteria

  • Sanitise compressed air – Antibacterial activation value 4 or higher according to JIS L 1902
  • Blow safely on food – Bacteria capture performance LRV ? 9
  • Remove oil mist from the air – Oil concentration on the outlet side: 0.003 mg/m³ or less
  • Prevent bacteria growth on product surfaces – Antibacterial coating.

И още много

  • Nominal filtration rating 0.01 µm
  • NSF-H1 grade grease
  • FDA compliant
  • Modular connection
  • Port sizes: 1/4, 3/8, 1/2.

Кофигурация на продукт

 
Размер на корпуса
Тип резба
Присъединяване
Flow Direction