Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Electro-Pneumatic Regulator/Electronic Vacuum Regulator - ITV

Simple and smart control of your applications

  • Make it simple – Dynamic control of air pressure by electrical signals
  • Get ready for IIoT with IO-Link – Exchange data and parameters remotely via network
  • Reduce your installation space – Compact and lightweight design
  • Go towards a uniform and clean design – Modular connection with AC-D series components is possible.

И още много

  • Maximum flow rate: up to 4400 l/min
  • Enclosure: IP65
  • Integrated LED display
  • Power consumption: 4 W or less
  • Communication models: IO-Link, analogue (current and voltage), digital signals, preset input, CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
  • Available variations for non-standard environments: secondary batteries manufacturing.

Избор на продукт

Изберете разновидността, която ви е необходима.

Моля, нулирайте филтрите, за да промените избора си.

И сега продуктът, който удовлетворява вашите изисквания

 
Станции
Бърза връзка за шлаух
Дължина на DIN шина