Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Safe Exhaust Valve Modular Connection Type – VPX400

Reduce risk, increase the capacity

  • Accomplish a high level of machine safety – Peace of mind for category 3 & 4 compliance. Maximum PL e.
  • Enable a high speed exhausting of residual air – Up to 15,000 l/min exhaust flow rate capacity.
  • Centralise machine air supply functions – Combine exhaust control, soft startup and monitoring in a single product.
  • Compact and modular profile – Mounting and aesthetics combine with other AC-D products.

И още много

  • Dual valves return to de-energised position via spring force in the case of power loss
  • Space saving & lightweight
  • Integrated local status display LEDs
  • Displayed outlet pressure with gauge or digital pressure switch.

Кофигурация на продукт

 
Pressure Specifications
Coil Specifications
Номинално напрежение
Електрическо присъединяване
Light/Surge Voltage Suppressor and Common Specification
Pressure Sensor Wiring Specifications
Манометър за налягане
Pressure Gauge Unit
Connected AC Size
Резба