Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Motorless electric slide table - LESYH

Your motor, our actuator.Extremely precise & compact

  • Create the best possible solution for you – Use your own motor and driver
  • Successfully offer remarkable rigidity and precision – Reduced deflection. ±0.01 position repeatability and great harshness. Lost motion reduction, 0.1 mm
  • Optimise your application – Motors from a large number of companies to choose from
  • Boost your productivity – Maximum speed of 400 mm/s and maximum acceleration of 5000 mm/s².

И още много

  • Body size: 16, 25
  • AC servo motor
  • Stroke: 50 to 150 mm.

Configure your product

 
Типоразмер
Позция на монтаж на двигателя
Вид на двигателя
Стъпка
Ход