Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

ZNC, Безконтактен захват, тип: Бернули

Strong but gentle

  • Handle different sizes, materials & shapes gently - High lifting force, up to 65 N. Suitable for thin, porous, air-permeable workpieces, with holes, or sensitive to suction traces
  • Reduce your costs - Important reduction on the ratio of air consumption to lift force
  • Choose the gripper that matches your needs - 3 type of body materials for different situations.

И още много

  • Bernoulli type construction and working principle:
    • Non contact gripper, mark-free
    • Reduced amplitude of the workpiece during gripping
    • Reduced rotation load.
  • Sizes Ø 20, Ø 30, Ø 40, Ø 60, Ø 80
  • Body material:
    • Aluminium
    • Resin
    • Stainless steel
  • Grease-free
  • Stopper and vibration suppression cover available.

Кофигурация на продукт

 
Размер на корпуса
Материал на тялото
Mounting Plate
Принадлежности
Pressure Sensor