Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

IO-Link Compatible 2-in-1 Auto Switch/Setup Tool – D-MH2

Simplify setup, enhance output

  • Monitor multiple positions using a single switch – 2 outputs available, with 2 to 3 output setting points/positions
  • Get continuous information – Multiple options for gripper position output (switch output or IO-Link)
  • Enhance the setup of your sensor – Remote setting is possible with setup tool or IO-Link
  • Optimise space and costs – Switch output available, with setup tool only required for initial commissioning.

More features and functions

  • Electrical entry: Grommet
  • Power voltage: 18 to 30 VDC
  • Current consumption: 25 mA or less
  • Applicable actuator series: JMHZ2, MHZ2, MHZJ2, MHF2, MDHR3, MHK2, MHS#, MHC2.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.