Product selection
×

Go to details
Part number

My account

×

Buy 55-C(D)Q2, Compact Cylinder, Double Acting, Single Rod, Large Bore w/Auto Switch Mounting Groove, ATEX category 2 - II 2GDc online | SMC UK

Product catalogue

55-C(D)Q2, Compact Cylinder, Double Acting, Single Rod, Large Bore w/Auto Switch Mounting Groove, ATEX category 2 - II 2GDc

55-C(D)Q2, Compact Cylinder, Double Acting, Single Rod, Large Bore w/Auto Switch Mounting Groove, ATEX category 2 - II 2GDc
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • ATEX, Compact, double acting, single rod, large bore
  • Bore sizes (mm): 125, 140, 160, 180, 200
  • Standard stroke range (mm): 10 to 300
  • Port threads: Rc, NPT, G
  • Can mount small auto switches on 4 surfaces.
 
Magnet
Bore Size
Port Thread Type
Stroke
  []
Body Option
Made to Order