Product selection
×

Go to details
Part number

My account

×

Product catalogue

ARM10, Small Manifold Regulator, Single Unit

  • Small manifold regulator, single unit
  • IN/OUT fittings: straight & elbow (metric & inch)
  • Proof pressure: 1.5MPa
  • Ambient temperature: 5~60°C
  • Accessories: bracket, pressure gauge, panel nut
  • Options: 0.35MPa setting, non-relieving, oil free

Configure your product

    Reset to default part number
Fitting
Accessory
Option
Unit
Digital Pressure Switch Output Specifications