Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Cylinder ISO Standard - C55

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available.

And much more

  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100 mm
  • Large stroke range from 5 mm up to 150 mm
  • Construction is similar to the current CQ2 lateral load resistant specification
  • Snap ring construction allows easy and quicker maintenance
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing
  • Auto switches can be mounted on any of the four sides of the cylinder tube.

  • This product is being discontinued and will be replaced by C55-Z series. Update details here.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Built-in Magnet
Mounting Type
Bore Size
Stroke
  []
Rod End Thread