Product selection
×

Go to details
Part number

My account

×

CJP-Z, Pin Cylinder, Single Acting, Spring Return | SMC UK
Product catalogue

Pin Cylinder: Single Acting, Spring Return - CJP-Z

Designed for the tightest spaces

  • Downsize your machine – As small as 23.5 mm in length (Ø 4 mm, stroke 5 mm)
  • Adapt it to your application – Panel mount and embedded type available
  • Reduce piping time and efforts - One-touch fitting can be connected.

And much more

  • Bore sizes (mm): 4, 6, 10, 16
  • Strokes from 5 to 15 mm
  • 2 mounting options: embedded and panel mount type
  • One-touch fitting can be connected
  • Rod end cap available.
Buy CJP-Z, Pin Cylinder, Single Acting, Spring Return online | SMC UK

Configure your product

 
Mounting
Bore Size
Stroke
Hose Nipple
Rod End Thread
Rod End Cap
Made to Order