Product selection
×

Go to details
Part number

My account

×

Buy Compact - MHZA2 online | SMC UK

Product catalogue

2 Finger Gripper, Parrallel Style, Compact - MHZA2

Compact - MHZA2
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Maximum gripping force per finger 6.1 N at 0.5 MPa
  • Double acting and single acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
 
Action
Finger Option
Body Option