Product selection
×

Go to details
Part number

My account

×

Buy Connector Type - LQ1H online | SMC UK

Product catalogue

Specialty Fitting, High Purity, Threaded Connection, Connector Type - LQ1H

Connector Type - LQ1H
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • High purity fluoropolymer fitting
  • Threaded connection
  • Maximum operating pressure (at 20°): 0.7MPa
  • Operating temperature: 0 to 150°C
  • Variety of size combinations available

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
 
Model
Piping
Thread
Packaging