Product selection
×

Go to details
Part number

My account

×

Product catalogue

ISA2, Air Catch Sensor, Modular Type

  • This product is being discontinued and will be replaced by ISA3 series. Update details here.
  • Air catch sensor for work piece detection
  • Detection distance: 0.01 to 0.5mm
  • Repetition accuracy: 0.01mm or less
  • Port size: 1/8
  • Operating pressure: 30 to 200kPa