Product selection
×

Go to details
Part number

My account

×

Product catalogue

JSB Angle Seat Valve, Air Operated

  • Angle seat structure to minimize pressure loss
  • 316L stainless steel equivalent material, port sizes: 3/8" to 2"
  • Optimized flow channel for large flow capability
  • Easy maintenance
  • Built-in visual indicator
  • Fluid temperature: Steam: 183°C or less, Water/Air: 99°C or less
  • Available with Butt weld and clamp

Configure your product

    Reset to default part number
Valve Size
Valve Type
Body Material
Seal Material
Port Size
Thread Type
Compliant Standards
Head Size
Head Material