Product selection
×

Go to details
Part number

My account

×

Product catalogue

Rod Type Motorless Electric Actuator - LEY

Your motor, our actuator. Pushing & pulling

  • Create the best possible solution for you – Use your own motor and driver
  • Accommodate it in any location – Suitable for either secondary battery manufacturing or IP65 enclosure rating needs
  • Optimise your application – Motors from a large number of companies to choose from
  • Work it any way – Selectable motor mounting position, top, in-line, right and left mounting positions.

And much more

  • Body size: up to 100 mm
  • Stroke: up to 1000 mm
  • Horizontal/Vertical work load: up to 1200/200 kg
  • Speed: up to 1200 mm/s
  • Acceleration: up to 3000 mm/s²
  • AC Servo Motor, 100/200/400 W (LEY), 750 W (LEY100).

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Size
Motor Mounting Position
Lead
Stroke
Rod End Thread
Mounting