Product selection
×

Go to details
Part number

My account

×

Product catalogue

LVA*AD/ND, High Purity Chemical Valve, Air Operated, Organic Solvents Compatible

  • High purity chemical valve, single type
  • Air Operated, Organic Solvents Compatible
  • Operating pressure: 0 ~ 0.5 MPa
  • Fluid temperature: 0 to 100°C
  • Applicable tubing size: ø6, ø10, ø12, ø19, 1/4, 3/8, 1/2, 3/4, 1

Configure your product

 
Body Class
Valve Type
Fitting Type
Applicable Tubing Size
Pilot Port Thread Type
Material
Option 1
Option 2