Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-P79WSE, Reed Switch, Tie-rod Mounting, Grommet

SMC’s reed sensors offer dependable detection, available in standard and 2-colour indication for enhanced visibility.

  • Electrical entry: Grommet.
  • Application Load: Relay/PLC.
  • Power voltage: 24V DC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CKP1, CLKP2.

Configure your product

 
Model