Product selection
×

Go to details
Part number

My account

×

Buy VR51, Two Hand Control Valve online | SMC UK

Product catalogue

VR51, Two Hand Control Valve

VR51, Two Hand Control Valve
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Operating pressure: 0.25 to 1 MPa
  • Proof pressure: 1.5 MPa
  • Ambient and fluid temperature: -5 to 60°C (No freezing)
  • Port size: Metric ø6, Inch ø1/4
  • Optional bracket is available
 
Connection Piping Size
Option