Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

CG1-Z

CG1-Z
We are pleased to unveil the updated clean-profile, round air cylinder CG1-Z Series. This new series, with bores from 20 to 100m, offers enhanced auto switch mounting and includes many new features that reduce assembly and maintenance costs together with improved flexibility. Fine adjustments to the auto-switch can now be done by simply loosening one screw and improved visibility is achieved thanks to a transparent auto switch bracket. Both male and female rod end styles can be selected, with the female rod end available as standard and up to 52mm shorter in length to its male thread partner. A variety of mounting bracket options, a simple construction and no accumulation of foreign particles thanks to the basic mounting without trunnion female thread, make the CG1-Z suitable for a wide range of applications such as clamping, pick and place and positioning across many industries.

Categorias

Sem resultados que correspondam às caracteristicas da busca.