Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Speed Controllers, Speed Exhaust Controller, Compact, Metric size - JASV

  • Port Size: M3, M5, 10-32 UNF, 1/8
  • Applicable Tubing O.D.: Ø 3.2 to Ø 6 mm
  • Operating Pressure Range: 0.1 to 0.7 MPa.

Configure your product

 
Stud Position
Applicable Tubing O.D.
Thread Type
Port Size
Seal Method