Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

C(D)A2-Z, Air Cylinder Standard Type, Double Acting Single Rod

  • Double acting, single rod, standard type
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 25 to 1800
  • Maximum operating pressure: 1.0MPa
  • Auto switch capable