Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Guide Rod Type (24 VDC) - LEYG, LEYG#E, LE2YG, LEG

Your everyday pushing & pulling solution. Extra support

  • Transfer optimally, as required – Rigidly, precisely and robustly.
  • Boost your productivity & speed up your start-up – Battery-less absolute encoder. Up to 800 mm/s speed, 10000 mm/s² acceleration.
  • Succeed in offering remarkable rigidity and precision – ±0.01 position repeatability. Up to 20 kg vertical displacement.
  • Assemble it according to your needs – In-line or parallel motor.

In še veliko več

  • Body size: 16, 25, 32, 40
  • Stroke: 30 to 300 mm
  • Compatible encoders: battery-less absolute, incremental
  • Step or servo motor
  • Workload: up to 150 kg.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Body Size
Bearing Type
Motor Mounting Position
Lead
Stroke
Motor Option
Actuator Cable Length
Controller
Mounting
I/O Cable Length